Actualités

Belden Continues to Transform LANs and Industrial Sites with Innovative Solutions

Corporate Communication

Cable, connectivity, networking and software releases in Q2 2021 include new products and expansions to existing product lines

St. Louis, Missouri – May 27, 2021 – Belden Inc. (NYSE: BDC), a leading global supplier of specialty networking solutions, continues to offer its customers more options to manage high density, reduce installation time and safely transmit data and power with new Q2 2021 product launches.

Câble :

Connectivité :

  • LioN-X® IO-Link Masters from Lumberg Automation provide a powerful, faster, more reliable and secure approach to collecting, converting and transmitting sensor and actuator data in automated production environments.
  • ECX Pre-Terminated Cassettes—an expansion of Belden’s FX ECX line—are designed to fit in FX ECX Housings. They are available in 6-port and 12-port cassettes for OM3, OM4, OS2 or OS2/APC.
  • DIN-Rail Mounting Fixtures hold Industrial REVConnect® jacks into the DIN-Rail, provide a method to ground the metal jack and protect against noise.

Networking & Software:

  • BAT867-F, part of the Hirschmann BAT WLAN family, provides reliable wireless connectivity in tough outdoor environments. Designed with an IP65 waterproof housing and industrial-grade IEEE 802.11ac chipset, it delivers on throughput, rapid roaming and security needs.
  • BOBCAT Switches from Hirschmann are now available with new full copper port options! With up to 24 copper ports and speeds up to 1 Gb/s, the BOBCAT copper variant is an ideal, cost-effective solution, especially for discrete automation applications with short cable runs.
  • Building Automation Switches from Belden fit directly into the electrical distribution board and offer a reliable, cost-effective solution to meet specific electrical installation requirements for commercial and non-residential smart buildings.
  • DRAGON MACH4x00 backbone switch portfolio from Hirschmann offers an innovative, technically advanced architecture that delivers superior bandwidth to connect OT and IT networks serving several industrial applications.

To learn more about these solutions, as well as the types of technology and applications they support, visit www.belden.com/new-products.  

 

À propos de Belden 

Belden Inc., a global leader in high-quality, end-to-end signal transmission solutions, delivers a comprehensive product portfolio designed to meet the mission-critical network infrastructure needs of industrial and enterprise markets. Avec des solutions innovantes visant une transmission fiable et sécurisée de quantités toujours plus grandes de données, d'audio et de vidéo, ce qui est nécessaire pour les applications actuelles, Belden se place au centre du passage de l'humanité à un monde connecté. Fondée en 1902, la société a son siège social à St. Louis, aux États-Unis, et dispose de capacités de production en Amérique du Nord et du Sud, en Europe et en Asie.

###

 

Pour plus d’informations, veuillez contacter :

Lisa Williams
Responsable communication et marketing
(317) 815-2402
Lisa.Williams@Belden.com

Kate D’Imperio
Responsable communication et marketing
(317) 764-9766
kate.dimperio@belden.com

Belden, Belden Sending All The Right Signals, and the Belden logo are trademarks or registered trademarks of Belden Inc. or its affiliated companies in the United States and other jurisdictions. Belden et d'autres institutions peuvent aussi avoir des droits de marque au sens des conditions énoncées dans le présent document.